IESNA:LM-63-2002
[TEST]P1648320
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-850-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12858.5
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1217.7 1706.8 2167.8 2441.7 2661.4 2853.0 2993.1 3032.9 3086.3 3333.1 3808.6 4332.9 4829.2 5273.0 5637.4 
5919.4 6077.6 6125.5 6005.3 5697.9 5135.6 4312.1 3427.1 2624.3 1806.2 1084.8 654.5 476.4 414.0 367.9 323.6 
257.6 183.5 109.4 15.4 0.0 0.0 
1217.7 1713.1 2140.7 2437.2 2658.7 2857.5 2996.8 3040.2 3094.4 3326.7 3796.8 4326.6 4810.2 5248.6 5612.9 
5896.8 6061.3 6114.7 6005.3 5717.8 5189.9 4304.0 3413.5 2607.1 1785.4 1073.0 646.4 477.3 415.8 367.9 320.9 
254.9 181.7 113.0 16.3 0.0 0.0 
1217.7 1692.3 2117.2 2408.3 2644.2 2854.8 3010.3 3072.7 3126.9 3312.3 3704.6 4209.0 4687.2 5104.0 5464.7 
5742.2 5937.5 6027.9 5980.0 5754.9 5316.4 4626.7 3714.5 2874.7 2035.8 1254.8 753.0 508.0 432.1 378.8 326.3 
255.8 191.6 128.4 46.1 0.0 0.0 
1217.7 1685.1 2101.8 2399.2 2652.3 2884.7 3075.4 3177.6 3236.3 3364.7 3656.7 4095.1 4544.4 4945.8 5296.5 
5576.8 5806.4 5960.1 6014.3 5923.9 5646.4 5096.8 4362.7 3459.6 2547.5 1651.6 985.4 600.3 452.9 389.6 331.8 
261.3 205.2 139.2 53.3 0.0 0.0 
1217.7 1636.2 2034.0 2346.8 2604.4 2860.3 3089.0 3250.8 3343.9 3441.5 3631.4 3939.6 4336.5 4727.9 5057.0 
5368.0 5631.0 5841.7 6019.7 6102.0 6025.2 5674.4 5136.5 4377.2 3478.6 2502.3 1587.4 925.7 559.6 437.5 379.7 
304.6 225.1 155.5 66.9 0.0 0.0 
1217.7 1570.3 1959.0 2271.8 2531.2 2803.3 3077.2 3299.6 3455.1 3579.8 3715.4 3903.5 4181.0 4544.4 4921.4 
5260.4 5537.9 5771.1 6018.8 6251.2 6404.9 6411.2 6168.9 5654.5 4868.0 3893.5 2841.3 1835.1 1050.4 640.0 447.5 
320.0 196.2 122.9 47.9 0.0 0.0 
1217.7 1515.1 1842.4 2151.5 2414.6 2682.2 2954.3 3208.3 3438.8 3620.5 3787.8 3946.0 4118.6 4358.2 4666.5 
5038.9 5438.5 5828.1 6218.6 6675.1 7107.3 7345.0 7487.8 7460.7 7160.6 6458.2 5375.2 4033.7 2622.5 1404.8 
683.4 346.2 217.0 140.1 74.1 6.3 0.0 
1217.7 1431.9 1686.0 1957.2 2213.9 2461.6 2704.8 2952.5 3203.8 3445.1 3664.8 3856.5 4044.5 4244.3 4461.2 
4705.3 5013.6 5376.1 5785.6 6331.6 7138.9 7851.3 8177.6 8566.3 8766.1 8645.0 8025.7 6915.6 5459.3 3815.8 
2658.7 1660.7 803.7 268.5 121.1 21.7 0.0 
1217.7 1355.1 1522.3 1719.4 1935.5 2151.5 2364.9 2574.6 2786.1 3004.9 3218.2 3425.3 3652.2 3908.9 4170.2 
4471.2 4808.4 5168.2 5610.2 6178.9 7284.4 8242.7 8774.2 9505.6 10361.7 11043.3 11141.8 10628.3 9110.5 
7190.4 5311.0 2993.1 1187.0 420.4 168.1 47.9 0.0 
1217.7 1343.3 1502.5 1686.9 1902.9 2116.3 2314.2 2519.5 2740.9 2961.5 3153.2 3359.3 3583.5 3829.4 4089.7 
4387.1 4724.3 5095.0 5529.8 6112.9 7167.8 8162.2 8701.9 9468.5 10374.3 11100.2 11272.9 10763.9 9215.4 
7218.5 5245.9 2825.0 1104.7 409.5 179.9 48.8 0.0 
1217.7 1274.6 1354.2 1461.8 1582.0 1728.5 1879.4 2033.1 2188.6 2360.3 2520.4 2659.6 2822.3 2988.6 3184.8 
3392.7 3637.7 3913.4 4302.1 4852.7 5662.7 6264.7 6806.2 7542.1 8329.5 8835.7 8847.5 8289.7 6952.7 5306.5 
3429.8 1515.1 587.6 238.7 84.1 20.8 0.0 
1217.7 1239.4 1284.6 1347.0 1432.8 1526.0 1629.0 1730.3 1851.4 1962.6 2070.2 2174.1 2276.3 2379.3 2483.3 
2607.1 2756.3 2938.9 3207.4 3685.6 4182.8 4519.1 4898.8 5411.4 5904.0 6089.4 5813.6 5161.8 4162.0 3155.0 
1998.7 900.4 377.0 165.4 69.6 16.3 0.0 
1217.7 1196.9 1207.7 1239.4 1286.4 1347.9 1411.1 1475.3 1539.5 1599.2 1651.6 1686.9 1719.4 1742.9 1752.9 
1761.9 1773.7 1795.3 1874.9 1996.9 2050.3 2043.0 2055.7 2094.6 2097.3 1967.1 1690.5 1343.3 949.2 681.6 480.0 
315.5 196.2 116.6 61.5 18.1 0.0 
1217.7 1136.3 1099.3 1092.9 1112.8 1149.0 1187.9 1220.4 1243.0 1253.9 1249.3 1231.3 1203.2 1160.7 1109.2 
1045.0 979.0 910.3 841.6 782.0 734.0 705.1 692.5 686.1 674.4 648.2 604.8 538.8 442.1 348.0 278.4 217.0 154.6 
98.5 50.6 13.6 0.0 
1217.7 1085.7 1022.4 1015.2 1040.5 1074.9 1108.3 1130.9 1137.2 1128.2 1106.5 1073.0 1029.7 979.0 921.2 864.2 
812.7 765.7 728.6 700.6 683.4 677.1 678.9 685.2 692.5 687.0 660.8 611.1 531.6 420.4 321.8 246.8 174.5 94.0 46.1 9.0 
0.0 
1217.7 1043.2 978.1 980.8 1013.4 1045.9 1072.1 1084.8 1082.1 1061.3 1029.7 989.9 939.3 887.7 844.3 806.4 
775.6 753.0 735.9 722.3 706.9 694.3 688.8 685.2 682.5 671.7 638.2 591.2 539.7 464.7 364.3 258.5 159.1 99.4 40.7 5.4 
0.0 
1217.7 1008.9 951.9 964.6 997.1 1026.0 1045.0 1051.4 1037.8 1008.9 969.1 924.8 878.7 838.0 811.8 799.1 
794.6 777.4 753.0 731.3 711.4 677.1 619.2 591.2 574.0 555.1 537.9 518.9 496.3 464.7 407.7 321.8 270.3 200.7 76.8 0.9 
0.0 
1217.7 979.9 933.8 952.8 983.6 1007.1 1022.4 1018.8 998.9 963.7 922.1 879.6 841.6 815.4 803.7 797.3 787.4 
769.3 740.4 682.5 650.9 636.4 618.3 601.2 581.3 560.5 534.3 511.7 492.7 465.6 428.5 391.4 345.3 257.6 121.1 0.0 0.0 
1217.7 958.2 924.8 947.4 974.5 993.5 1001.6 991.7 964.6 926.6 885.0 846.1 818.1 798.2 783.8 767.5 746.7 
696.1 666.2 658.1 647.3 635.5 621.0 604.8 584.9 562.3 538.8 511.7 471.9 430.3 363.4 312.8 243.2 161.8 63.3 0.0 0.0 
1217.7 951.9 920.3 943.8 966.4 983.6 988.1 974.5 945.6 905.8 865.1 829.0 800.9 780.2 759.4 738.6 688.8 
657.2 650.9 646.4 639.1 630.1 618.3 599.4 578.6 556.0 527.9 493.6 443.0 396.9 333.6 272.1 199.8 124.8 77.7 0.0 0.0 
1217.7 942.9 914.8 938.4 958.2 973.6 973.6 958.2 926.6 886.8 845.2 811.8 782.9 762.1 737.7 708.7 659.9 
640.9 640.0 631.9 623.8 612.0 598.4 590.3 576.8 560.5 539.7 511.7 470.1 409.5 328.2 260.4 183.5 169.0 44.3 0.0 0.0 
1217.7 942.9 912.1 938.4 956.4 970.9 971.8 953.7 923.9 883.2 839.8 804.6 777.4 756.6 730.4 700.6 650.9 
636.4 634.6 625.6 617.4 604.8 594.8 587.6 575.8 559.6 540.6 510.8 467.4 398.7 322.7 256.7 171.8 170.9 36.2 0.0 0.0 
